Catalog No. : HO225-1
Description: 1 1/2 NIP, OFFSET 3/4,RGD/IMC 50PK
UPC: 785991185041
Descriptors
|
Category |
Electrical conduit nipple |
|
Application |
For use with rigid/IMC conduits |
Specifications
|
Material |
Zinc Die Cast |
|
Color |
Gray |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E23018 |
Dimensions
|
Length |
2.88 in |
|
Trade Size |
1-1/2 Inch |
|
Inside Diameter |
2.08 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | DWTT | N/A | N/A |
|
With outer thread |
Y |
|
Material housing |
Zinc die-cast |
|
Material quality |
Other |
|
Model |
Other |
|
Material sealing |
No sealing |