Catalog No. : HO223-G
Description: PVC CTD OFFSET NIPPLE 1IN GRY
UPC: 704508034429
Descriptors
|
Category |
Electrical conduit nipple |
|
Special Features |
A Minimum .040 Inch (40 Mil) PVC Coating on Exterior |
|
Application |
To Connect Two Fittings |
Specifications
|
Material |
Zinc Die Cast |
|
Color |
Gray |
|
Finish |
PVC Coated |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL E23018 |
Dimensions
|
Length |
2.62 in |
|
Trade Size |
1 in |
|
With outer thread |
Y |
|
Thread size outer thread metric |
27 |
|
Material housing |
Zinc die-cast |
|
Surface protection |
Untreated |
|
Model |
Other |