Catalog No. : HO223-1
Description: 1 NIPPLE, OFFSET 3/4,RGD/IMC,DC,E
UPC: 785991185027
Nipples, 3/4 Inch Offset, Conduit Size 1 Inch, Length 2.68 Inches, Opening Diameter 1.51 Inch, Die Cast Zinc, Pack of 100
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit nipple |
|
Application |
For use with rigid/IMC conduits |
Specifications
|
Material |
Zinc Die Cast |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E23018 |
Dimensions
|
Length |
2.68 in |
|
Size |
3/4 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | DWTT | N/A | N/A |
ETIM Classification
ETIM
EC001469 Protective hose adapter
|
With outer thread |
Y |
|
Material housing |
Zinc die-cast |
|
Material quality |
Other |
|
Model |
Other |
|
Material sealing |
No sealing |