Catalog No. : HO222-1
Description: 3/4 NIP, O/S 3/4,RGD/IMC,DC 100PK
UPC: 785991185010
Nipples, 3/4 Inch Offset, Conduit Size 3/4 Inch, Length 2.62 Inches, Opening Diameter 1.32 Inch, Die Cast Zinc, Pack of 100
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit nipple |
|
Application |
For use with rigid/IMC conduits |
Specifications
|
Material |
Zinc Die Cast |
|
Color |
Gray |
Classifications
|
Brand Name |
Steel City |
Dimensions
|
Length |
2.62 in |
|
Trade Size |
3/4 Inch |
|
Inside Diameter |
1.32 in |
ETIM Classification
ETIM
EC001469 Protective hose adapter
|
With outer thread |
Y |
|
Material housing |
Zinc die-cast |
|
Material quality |
Other |
|
Model |
Other |
|
Material sealing |
No sealing |