text.skipToContent text.skipToNavigation

Catalog No. : HO221-1

Description:  1/2 NIP, O/S 3/4,RGD/IMC,DC 100PK

UPC: 785991185003

Nipples, 3/4 Inch Offset, Conduit Size 1/2 Inch, Length 2.60 Inches, Opening Diameter 1.00 Inch, Die Cast Zinc, Pack of 100
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit nipple

Application

For use with rigid/IMC conduits

Specifications

Material

Zinc Die Cast

Classifications

Brand Name

Steel City

Dimensions

Length

2.6 in

Size

1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001469 Protective hose adapter

With outer thread

Y

Material housing

Zinc die-cast

Material quality

Other

Model

Other

Material sealing

No sealing