text.skipToContent text.skipToNavigation

Alternate Catalog No. : HO 221

Catalog No. : HO221

Description:  1/2 NIP, O/S 3/4,RGD/IMC,DC

UPC: 785991416305

Nipples, 3/4 Inch Offset, Conduit Size 1/2 Inch, Length 2.60 Inches, Opening Diameter 1.00 Inch, Die Cast Zinc
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit nipple

Application

For use with rigid/IMC conduits

Specifications

Material

Zinc Die Cast

Classifications

Brand Name

Steel City

Standard

UL E23018

Dimensions

Length

2.6 in

Trade Size

1/2 Inch

Inside Diameter

1 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 12798 441201 N/A N/A N/A
UL E23018 N/A DWTT N/A N/A

Documents/Support Tools

Sales Drawing

Click here

Click here