Catalog No. : HNC28/50M
Description: 28MM SOLID PA12 CONDUIT 50M - BL
UPC: 5020963790065
Low Temperature, Extra Flexible Conduit, NC Size 28, Very High UV Resistance and Fatigue Life, IP40 Rating, Polyamide 12, Reel Length 50 Meters, Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Flexible Non-Metallic Conduit |
|
Application |
For Use with Conduit in a Wide Range of Temperatures |
Specifications
|
Flexibility |
Very High |
|
Material |
Polyamide/Nylon 6 |
|
Color |
Orange |
Classifications
|
Brand Name |
Harnessflex |
Dimensions
|
Trade Size |
NC28 |
|
Length |
50 m |