Catalog No. : HNC25/50M
Description: 25MM SOLID PA12 CONDUIT 50M - BL
UPC: 5020963790041
Descriptors
|
Category |
Flexible Non-Metallic Conduit |
|
Special Features |
Self Extinguishing, Low Smoke Toxicity & Halogen Free |
|
Application |
Used in Applications Requiring Repeated Flexing Coupled with Low Temperature Impact Resistance, Such as Robotics or Rapid Continuous Motion, Demanding High Fatigue Life and Extra Flexibility Even in Low Temperature Environments |
Specifications
|
Radius |
Static: 40 mm |
|
Flexibility |
Very High |
|
Material |
Polyamide/Nylon 12 |
|
Color |
Black |
Classifications
|
Brand Name |
Harnessflex |
|
Standard |
ADR Approved, RoHS, Conforms with End of Life Vehicle Directive (ELV)EU200/53/EC |
Dimensions
|
Trade Size |
NC25/NW22 |
|
Outside Diameter |
25.3 mm |
|
Inside Diameter |
21 mm |
|
Length |
50 m |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Nominal diameter |
25 mm |
|
Nominal size in inch |
3/4 inch |
|
Outer diameter |
25.3 mm |
|
Inner diameter |
21 mm |
|
Material |
Polyamide 12 |
|
Degree of protection (IP) |
IP40 |
|
Fire resistance in accordance with UL94 |
HB |
|
Bending radius, static |
40 mm |
|
UV resistant |
Y |
|
Colour |
Black |
|
Sheathing material |
Not sheathed |
|
Bending strength |
Flexible |
|
Lengthwise slotted |
N |
|
Halogen free |
Y |