Catalog No. : HMC5750-LI
Description: LI 6.2TON DIELESS CLOSED CRIMP TOOL
UPC: 783786530465
6-Ton Lithium-Ion Battery Powered Dieless Closed Crimp Tool for Crimping #6-750 kcmil Cu/Al Connectors
View More
View Less
For more info visit:
electrification.us.abb.com
- 14.4V lithium-ion battery offers lighter weight, longer run time, no memory effect, minimal discharge and rapid recharge
- Visual indication of complete crimp compression (green/orange/red)
- All tools and batteries come with a standard 5-year warranty
- Covers a wide range of applications in both the electrical and utility markets
- Dieless tool with a 180 degree rotating head, uses one stationary anad three movable indenting nibs, which close at 90 degree angles to each other so that the connector is squeezed equally at four strategic points
Descriptors
|
Category |
Battery powered crimping tool |
|
Special Features |
14.4V lithium-ion battery offers lighter weight, longer run time, no memory effect, minimal discharge and rapid recharge |
Specifications
|
Crimping Force |
6 ton |
|
Battery |
Lithium Ion |
Classifications
|
Brand Name |
Application Tooling |
ETIM Classification
ETIM
EC000168 Crimp tool cable lugs, cable end sleeves, screen connection
|
Suitable for |
Cable lugs and connectors |
|
Length |
381 mm |
|
Length |
15 inch |
|
Construction/operation |
Hydraulic compression head |