Catalog No. : HMC5630-LI
Description: LI 6.2TON DIELESS OPEN CRIMP TOOL
UPC: 783786530489
6-Ton Lithium-Ion Battery Powered Dieless Open Crimp Tool for Crimping #8-500 kcmil Cu/Al Connectors
View More
View Less
For more info visit:
electrification.us.abb.com
- 14.4V lithium-ion battery offers lighter weight, longer run time, no memory effect, minimal discharge and rapid recharge
- Visual indication of complete crimp compression (green/orange/red)
- All tools and batteries come with a standard 5-year warranty
- Covers a wide range of applications in both the electrical and utility markets
- Dieless tool with a 180 degree rotating head, used to compress Homac/Anderson style lugs with 6 tons of force
Descriptors
|
Category |
Battery powered crimping tool |
|
Special Features |
14.4V lithium-ion battery offers lighter weight, longer run time, no memory effect, minimal discharge and rapid recharge |
Specifications
|
Battery |
Lithium Ion |
Classifications
|
Brand Name |
Application Tooling |
ETIM Classification
ETIM
EC000168 Crimp tool cable lugs, cable end sleeves, screen connection
|
Suitable for |
Cable lugs and connectors |
|
Length |
355.6 mm |
|
Length |
14 inch |
|
Construction/operation |
Hydraulic compression head |