text.skipToContent text.skipToNavigation

Alternate Catalog No. : HM 56 (GAL)

Catalog No. : HM56GAL

Description:  OXIDE INHIBITOR OVRHD COMP 1GALLON

UPC: 783786732111

Oxide Inhibiting Joint Compound for Overhead Compression, Partial-Tension or Loop Splices, Service Entrance and Pin Terminals (1 Gallon)
View More View Less
For more info visit:  electrification.us.abb.com
  • Fully compatible with all solid insulating materials. Materials include rubber, paper and impregnating oils.
  • Operating range of -40 degrees F to 300 degrees F. Stable over a wide temperature range.
  • Oxide Inhibiting Joint compound for Overhead Compression, Partial-Tension Splices, Service Entrance and Pin Terminals.

Descriptors

Category

Iron corrosion inhibitor

Special Features

Seals Electrical Connections from Oxygen and Moisture.

Application

For Overhead Compression, Partial-Tension Splices, Service Entrance and Pin Terminals.

Specifications

Temperature Range

-40 to +300 F

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here