text.skipToContent text.skipToNavigation

Alternate Catalog No. : HM 53 SPKG

Catalog No. : HM53SPKG

Description:  OXIDE INHIBITOR (1/2 PINT) SPKG

UPC: 783786732067

Oxide Inhibitor Joint Compound, For All Lugs, Non-Tension Splices or Pad to Pad Applications, 1/2 Pint - 12 pieces
View More View Less
For more info visit:  electrification.us.abb.com
  • Fully compatible with all solid insulating materials. Materials include rubber, paper and impregnating oils.
  • Operating range of -40 degrees F to 300 degrees F. Stable over a wide temperature range.
  • Joint compound for Non-Tension Splices or Pad-to-Pad Applications. Superior for making full tension splices and aluminum cable connections, respectively.

Descriptors

Category

Iron corrosion inhibitor

Special Features

Seals Electrical Connections from Oxygen and Moisture.

Application

For Non-Tension Splices or Pad-to-Pad Applications.

Specifications

Temperature Range

-40 to +300 F

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here