text.skipToContent text.skipToNavigation

Alternate Catalog No. : HM 53-5G

Catalog No. : HM53-5G

Description:  OXIDE INHIBITOR (5 GALLON-METAL)

UPC: 783786732098

Oxide Inhibitor, For All Lugs, Non-Tension Splices or Pad to Pad Applications, 5 Gallon Metal container.
View More View Less
For more info visit:  electrification.us.abb.com
  • Fully compatible with all solid insulating materials. Materials include rubber, paper and impregnating oils.
  • Operating range of -40 degrees F to 300 degrees F. Stable over a wide temperature range.
  • Joint compound for Non-Tension Splices or Pad-to-Pad Applications. Superior for making full tension splices and aluminum cable connections, respectively.

Descriptors

Category

Iron corrosion inhibitor

Type

Oxide Inhibitor

Special Features

Seals Electrical Connections from Oxygen and Moisture.

Application

For Non-Tension Splices or Pad-to-Pad Applications.

Specifications

Temperature Range

-40 to +300 F

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH SVHC REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here