text.skipToContent text.skipToNavigation

Catalog No. : HLT075

Description:  AL FITTING XP- TRAY CABLE- 3/4 IN

UPC: 786210308579

Made or assembled in Canada.

Aluminum liquidtight fitting for tray cable. Hub size N.P.T. 3/4 inch Range over jacket is 0.32 to 0.57 inch.
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Specifications

Material

Aluminum

Classifications

Brand Name

Star Teck / AMC

Sub Brand

Tray Star

Standard

CSA 23086

Dimensions

Size

3/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 23086 441805 N/A 2251680_2014-02-04 N/A

Documents/Support Tools

Instruction Sheet

Click here