Alternate Catalog No. : HLCB 2 L
Catalog No. : HLCB2L
Description: COPPER STIRRUP CONDUCTOR NO2 SOLID
UPC: 783786731237
Copper Stirrup - Diameter .250 inch. Crank Type. Conductor Size #2, Bail Arms 3.125 inch with 2.125 inch Diamond Knurls, Bail Center 4.500 inch with 3 inch Diamond Knurl, Height 2.750 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Bail Arms 3.125 inch with 2.125 inch Diamond Knurls, Bail Center 4.500 inch with 3 inch Diamond Knurl, Height 2.750 inch. |
|
Wire Size |
#2 AWG |