Alternate Catalog No. : HLCB 2
Catalog No. : HLCB2
Description: CU TP BAIL COND SIZE 2 HEIGHT 2 3/4
UPC: 783786731220
Copper Tin Plated Bails, conductor size 2, height 2-3/4 inch, length 4-1/2 inch. Bail Only, no clamp.
View More
View Less
For more info visit:
electrification.us.abb.com
- Tin Plated to Resist Corrosion
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Tin Plated to resist Corrosion |
|
Application |
Designed for Distribution Service Connections with standard Hotsticks. |
Specifications
|
Conductor Range |
#2 AWG |
|
Material |
Copper |
|
Finish |
Tin Plated Bail |
|
Insulation |
None |
|
Temperature Rating |
90 C |
|
Environmental Conditions |
Outdoor Use. |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
height 2-3/4 inch, length 4-1/2 inch |