Alternate Catalog No. : HLCB 10
Catalog No. : HLCB10
Description: Copper Stirrup Conductor 1/0 Solid
UPC: 783786731213
Copper Stirrup - Diameter .325 inch. Crank Type. Conductor Size 1/0 Solid, Bail Arms 3.425 inch with 3 inch Diamond Knurls, Bail Center 4.320 inch with 3 inch Diamond Knurl, Height 2.875 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Bail Arms 3.425 inch with 3 inch Diamond Knurls, Bail Center 4.320 inch with 3 inch Diamond Knurl, Height 2.875 inch. |
|
Wire Size |
1/0 SOL AWG |