Catalog No. : HLCB-2-V1
Description: COPPER BAIL No2 20IN LONG
UPC: 75114163477
Tin-Plated Copper Stirrup/Bail - Conductor Size #2 Solid, 20 Inches (30.349mm) Long. Bail Only, No Clamp. Under 1000 Volts. Diamond Knurled on center and arm ends.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated Bail |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
20 inches long |
|
Wire Size |
#2 AWG |