Alternate Catalog No. : HLB 6181
Catalog No. : HLB6181
Description: COPPER BAIL, NO2 SOLID
UPC: 783786731206
Tin Plated Copper Bail, #2 Solid. .250 inch Diameter. C-Type Bail. 6 inch wide x 4 inch high. Diamond Knurled 3 inch long on solid side and 2.500 inch long on each side silver braze.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
TinPlated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
6 inch wide x 4 inch high. |
|
Wire Size |
#2 SOL AWG |