Catalog No. : HLA2020
Description: 20X20X17 FRP ENCLOSURE
UPC: 34481160717
Non-metallic Himeline HLA series enclosure with single hinged cover, 20 Inches x 20 Inches x 17 Inches
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
Category |
Electrical general purpose enclosure |
Special Features |
Superior strength |
Application |
Contain large devices and equipment |
Specifications
Material |
Fiber-Reinforced Polyester |
Classifications
Brand Name |
Carlon |
Documents/Support Tools
Sales Drawing |