Alternate Catalog No. : HL 612
Catalog No. : HL612
Description: 3/4 IN ELB,RGD/IMC,DC,RGD/BX,W/GSKT
UPC: 785991018462
Elbow, Rigid to Box, Conduit Size 3/4 Inch, Length 1.47 Inch, Opening Size 1.29 Inch, Die Cast Zinc, with Gasket
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit coupling |
|
Application |
For use with rigid/IMC conduits |
Specifications
|
Material |
Zinc Die Cast |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E23018 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | DWTT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |