text.skipToContent text.skipToNavigation

Alternate Catalog No. : HL 611

Catalog No. : HL611

Description:  1/2IN ELB,RGD/IMC,DC,RGD/BOX,W/GSKT

UPC: 785991415926

Elbow, Rigid to Box, Conduit Size 1/2 Inch, Length 1.31 Inch, Opening Size 1.09 Inch, Die Cast Zinc, with Gasket
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit coupling

Application

For use with rigid/IMC conduits

Specifications

Material

Zinc Die Cast

Classifications

Brand Name

Steel City

Standard

UL E23018

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 12798 441601 N/A 2190306_2010-09-21 N/A
UL E23018 N/A DWTT N/A N/A

Documents/Support Tools

Sales Drawing

Click here