text.skipToContent text.skipToNavigation

Alternate Catalog No. : HL 4/0-68 90

Catalog No. : HL4/0-6890

Description:  CU 1-HOLE 90 DEG LUG 4/0 3/4IN TIN

UPC: 783786731770

Copper One-Hole Lug with 90 Degree Bend, Wire Size 4/0 Stranded, Bolt Hole 3/4 Inch, Tin Plated
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Twist on wire connector

Specifications

Conductor Range

#22-8 AWG

Material

Polypropylene

Color

Blue

Temperature Rating

257 F , 125 C

Mounting

Twist-On

Classifications

Brand Name

Color Keyed / Blackburn