text.skipToContent text.skipToNavigation

Alternate Catalog No. : HL 250-6535

Catalog No. : HL250-6535

Description:  CU TP 2HL 1/0-250 LUG 1/2 BOLT TP

UPC: 783786731558

Tin Plated Copper Two-Hole Lug - Wire Size 1/0 AWG - 250 kcmil, Bolt Hole 1/2
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

1/0 AWG

Number Of Holes

2/0

Insulation

None

Material

Copper

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant