Alternate Catalog No. : HL 2-6535
Catalog No. : HL2-6535
Description: CU 2-HOLE LUG 2 5/16IN TIN PLATED
UPC: 783786731572
Copper Two-Hole Lug, Wire Size #6 - #2 AWG, Bolt Hole 5/16, Tin Plated
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Twist on wire connector |
Specifications
|
Conductor Range |
#22-8 AWG |
|
Material |
Polypropylene |
|
Color |
Blue |
|
Temperature Rating |
257 F , 125 C |
|
Mounting |
Twist-On |
Classifications
|
Brand Name |
Color Keyed / Blackburn |