text.skipToContent text.skipToNavigation

Alternate Catalog No. : HL 2-38

Catalog No. : HL2-38

Description:  CU TP 1HL No2 LUG 3/8 BOLT PH

UPC: 783786731497

Copper One-Hole Lug, Wire Size #2 Stranded, Bolt Hole 3/8 Inch, Tin Plated with Peep Hole
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

#2 AWG

Number Of Holes

1

Insulation

None

Material

Copper

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

3/8 in