text.skipToContent text.skipToNavigation

Alternate Catalog No. : HL 2/0-48

Catalog No. : HL2/0-48

Description:  CU TP 1HL 2/0 LUG 4/8 BOLT PH

UPC: 783786731466

Copper One-Hole Lug, Wire Size 2/0 Stranded, Bolt Hole 1/2 Inch, Tin Plated with Peep Hole
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

2/0 AWG

Number Of Holes

1

Insulation

None

Material

Copper

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

1/2 in