Alternate Catalog No. : HL 1000-58
Catalog No. : HL1000-58
Description: COPPER TERMINAL LUG
UPC: 783786958665
Tin Plated Copper Peep Hole Lug, 1-Hole, Wire Size 1000 kcmil Copper, Length 4-15/16 inch. Pad 2-11/64 inch wide x 2-1/8 inch long x 5/16 inch thick with (1) 11/16 inch Diameter Hole. Barrel 1-15/16 inch x 1-1/2 inch Diameter. CSA and UL listed.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Sizes and Die References. |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
UL and CSA listed |
Dimensions
|
Size |
Length 4.937 inch. Pad Width 2.172 inch x 2.125 inch |
|
Wire Size |
CU 1000 kcmil |