Alternate Catalog No. : HL 10-48-HM
Catalog No. : HL10-48-HM
Description: CU COMP LUG NO10 STR, 1/2 BOLT
UPC: 783786731367
Copper Compression Lug, Bolt Size 1/2 inch, One Hole Pad, #10 Stranded, Peep Hole, Tin-Plated, 1.19 inch Long, Pad is .750 inch wide (pancake shaped) and is marked for 12-10.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
|
Special Features |
Peep Hole, Tin-Plated, Marked 12-10. 1/2 inch Hole in Pad. |
Specifications
|
Cable Size |
#12 to #10 AWG |
|
Number Of Holes |
1 |
|
Insulation |
None |
|
Material |
Copper |
|
Connection |
Compression |
Classifications
|
Brand Name |
Blackburn |
Dimensions
|
Stud Size |
1/2 Inch |
|
Size |
1.19 inch Long, .750 inch wide |