text.skipToContent text.skipToNavigation

Alternate Catalog No. : HL 1/0-48

Catalog No. : HL1/0-48

Description:  HL 1/0-48

UPC: 783786731350

Copper One-Hole Lug, Wire Size 1/0 Stranded, Bolt Hole 1/2 Inch, Tin Plated with Peep Hole
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

1/0 AWG

Number Of Holes

1

Insulation

None

Material

Copper

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

1/2 in