text.skipToContent text.skipToNavigation

Catalog No. : HL-21B

Description:  2 IN SCH 40 PLUG BLUE 1 = BAG OF 50

UPC: 34481192930

2 Inch Schedule 40 Blue Plug
View More View Less
For more info visit:  electrification.us.abb.com
  • Available in sizes 1/2 Inch through 2 Inch
  • Patented design system.
  • Quickly and easily repair broken PVC conduits.

Descriptors

Category

Wiring duct fitting and accessories

Special Features

Non-metallic couplings, adapters and plugs will not rust or corrode.

Application

For repairing broken PVC conduit a.k.a stub-ups in concrete slabs.

Specifications

Material

Non-metallic

Color

Blue

Classifications

Brand Name

Carlon

ETIM EC001491 Closure plug for installation tube

Material

Plastic

Type of tube

Flexible

Colour

Blue

Documents/Support Tools

Instruction Sheet

Click here