Catalog No. : HL-16R
Description: 1.25 IN SCH 40 PLUG RED 1=BAG OF 50
UPC: 34481192855
1-1/4 Inch Schedule 40 Red Plug
View More
View Less
For more info visit:
electrification.us.abb.com
- Available in sizes 1/2 Inch through 2 Inch
- Patented design system.
- Quickly and easily repair broken PVC conduits.
Descriptors
|
Category |
Wiring duct fitting and accessories |
|
Special Features |
Non-metallic couplings, adapters and plugs will not rust or corrode. |
|
Application |
For repairing broken PVC conduit a.k.a stub-ups in concrete slabs. |
Specifications
|
Material |
Non-metallic |
|
Color |
Red |
Classifications
|
Brand Name |
Carlon |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001491 Closure plug for installation tube
|
Material |
Plastic |
|
Type of tube |
Flexible |
|
Colour |
Red |
Documents/Support Tools
|
Instruction Sheet |