Alternate Catalog No. : HK 410
Catalog No. : HK410
Description: 4 INCH COUPLING,COMP.,RGD/IMC,IRON
UPC: 785991415223
4 Inch, Compression Coupling, Malleable Iron-Zinc Plated, For Use with Rigid Conduit
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical conduit coupling |
|
Application |
For Use with Rigid/IMC Conduits |
Specifications
|
Material |
Malleable Iron |
Classifications
|
Brand Name |
Steel City |
|
Sub Brand |
IBERVILLE |
|
Standard |
UL E23018 |
Dimensions
|
Trade Size |
4 in |
|
Length |
6.42 in |
Documents/Support Tools
|
Sales Drawing |