Alternate Catalog No. : HK 408
Catalog No. : HK408
Description: 3 INCH COUPLING,COMP.,RGD/IMC,IRON
UPC: 785991415186
3 Inch, Compression Coupling, Malleable Iron-Zinc Plated, For Use with Rigid Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit coupling |
|
Application |
For Use with Rigid/IMC Conduits |
Specifications
|
Material |
Malleable Iron |
Classifications
|
Brand Name |
Steel City |
|
Sub Brand |
IBERVILLE |
|
Standard |
UL E23018 |
Dimensions
|
Trade Size |
3 in |
|
Length |
6.25 in |
Documents/Support Tools
|
Sales Drawing |