Alternate Catalog No. : HK 406
Catalog No. : HK406
Description: 2 INCH COUPLING,COMP.,RGD/IMC,IRON
UPC: 785991415148
2 Inch, Malleable Iron-Zinc Plated Compression Coupling, For Use with Rigid Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit coupling |
|
Application |
For Use with Rigid/IMC Conduits |
Specifications
|
Material |
Malleable Iron |
Classifications
|
Brand Name |
Steel City |
|
Sub Brand |
IBERVILLE |
|
Standard |
UL E23018 |
Dimensions
|
Trade Size |
2 in |
|
Length |
3 in |
Documents/Support Tools
|
Sales Drawing |