Alternate Catalog No. : HK 106
Catalog No. : HK106
Description: 2 IN COUPLING,SSCREW,RGD/IMC,IRON
UPC: 785991415407
2 Inch, Set Screw Coupling, Malleable Iron-Zinc Plated, Concrete Tight When Taped, for Use with Rigid Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Concrete Tight, When Taped |
|
Application |
For Use with Rigid/IMC Conduits |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E23018 |
Dimensions
|
Trade Size |
2 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |