Catalog No. : HH239ADJ
Description: HIGH HEAT, DOUBLE GANG, ADJUSTABLE
UPC: 34481017967
- Side-to-side approved for 3" spacing within same stud cavity on 2x4 studs
- HH239ADJ approved for back-to-back installation with no minimumspacing on 2x6 studs
- Ability to adjust box once installed behind drywall to accommodatevarying depths — adjustable up to 13/4"
- Adjustability makes this new product perfect for fire walls with doubledrywall installed, back splashes, bathroom or kitchen installs
- Removing the box from bracket on the single gang allows to upgrade to adouble gang box, ideal for old work applications
- The steel bracket is designed to be used with steel or wood studs
Descriptors
|
Category |
Non-Metallic Outlet Boxes |
|
Special Features |
Specifically designed for use in fire-rated walls in residential and lightcommercial construction |
Specifications
|
Material |
Polyester |
|
Cubic Capacity |
38 cu in |
|
Knockouts |
0 |
|
Color |
Blue |
Classifications
|
Brand Name |
Carlon / Nutek |
|
Standard |
UL E11461, UL R9140 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E11461 | N/A | QCMZ | N/A | N/A |
| UL | R9140 | N/A | N/A | N/A | N/A |
|
Mounting method |
Hollow wall |
|
Shape |
Rectangular |
|
Construction type |
Built-in installation box (device box) |
|
Model |
Single |
|
Provided with revolving ring |
N |
|
Equipped with |
Mounting plate |
|
Length |
3.75 inch |
|
Width |
4.05 inch |
|
Internal depth |
2.95 inch |
|
With screws |
N |
|
Material |
Plastic |
|
Colour |
Blue |
|
Cover attachment |
Screwed |