text.skipToContent text.skipToNavigation

Catalog No. : HFAK-P48/48

Description:  EMC ADAPTER ALU PG48/PG48 CONE BLK

UPC: 786209957344

Nickel-Plated Aluminum Connector, PG Thread for IP68 - Tread 1 48 Thread 2 48, Fits to NW/F.CK/F.CU 48/35/40, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

Nickel Plated Aluminum

Insulation Class

IP68

Color

Black

Connection

PG48

Classifications

Brand Name

PMA

Dimensions

Size

NW48 , PG48 Thread

Compliance and Certifications

POPs POPs 28 Compliant