text.skipToContent text.skipToNavigation

Catalog No. : HDS

Description:  STRAP, HOLD DOWN, MCLF

UPC: 783786092055

Bolted Style Hold Down Strap, 304 Stainless Steel. 13 Gage, .09 inch Thick. 2 inch wide x 6.065 inch long with One .133 Radius Slot on each side. Horseshoe Shaped. Quantity one, required per end fitting.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Fuse parts or accessories

Specifications

Voltage Rating

5 to 35 kV

Connection

Mechanical

Material

Stainless Steel

Classifications

Brand Name

Elastimold