text.skipToContent text.skipToNavigation

Alternate Catalog No. : HDL 750 NTN

Catalog No. : HDL750NTN

Description:  CU TP 2HL HDUTY COMP LUG 750 1/2B

UPC: 783786730704

Tin Plated Heavy Duty Copper Two-Hole NEMA Lug - Bolt Hole 1/2 Inch, Wire Range 750 kcmil
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Grounding devices or assemblies

Specifications

Conductor Material

Copper

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Length

7-3/16 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant