Alternate Catalog No. : HDL 4/0 NTN
Catalog No. : HDL4/0NTN
Description: CU TP 2HL HDUTY COMP NEMA LUG 4/0
UPC: 783786730643
Heavy Duty Copper Compression Lug, #4/0 AWG (7-19 Str), 1/2 Inch Bolt, 1-3/4 Hole Spacing, Two Hole NEMA Pad, Tin Plated
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Grounding devices or assemblies |
Specifications
|
Conductor Material |
Copper |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Length |
5-5/8 in |