text.skipToContent text.skipToNavigation

Alternate Catalog No. : HDL 373 NTNS-CHW

Catalog No. : HDL373NTNS-CHW

Description:  COPPER SHROUDED LUG W/HARDWARE

UPC: 75114341752

Heavy Duty Copper Compression Lug with Shroud, Two Holes Tapped 1/2-3 UNC-2A, 373 DLO Wire, 9/16 Inch Bolt, 1-3/4 Hole Spacing, Tin Plated, Length 7-1/2 Inches, Stainless Steel Hardware
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Grounding devices or assemblies

Special Features

Lug with Shroud, Tin Plated, Stainless Steel Hardware

Specifications

Insulation

None

Connection

Compression

Classifications

Brand Name

Homac

Dimensions

Conductor Size

373 DLO