text.skipToContent text.skipToNavigation

Alternate Catalog No. : HDL 350 N

Catalog No. : HDL350N

Description:  CU 2HL HDUTY COMP NEMA LUG 350

UPC: 783786730612

Copper Heavy-Duty Two-Hole NEMA Lugs, Wire Size 350
View More View Less
For more info visit:  electrification.us.abb.com
  • Made from heavy-wall Electrolytic Grade seamless Copper tubing. Able to handle the most severe heavy-loading applications.
  • Generous inside chamfers for easy cable insertion.

Descriptors

Category

Grounding devices or assemblies

Specifications

Conductor Material

Copper

Insulation

None

Classifications

Brand Name

Homac

Standard

IEEE837-2014

Dimensions

Length

6-9/16 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant