Alternate Catalog No. : HDL 2 NTN 90
Catalog No. : HDL2NTN90
Description: CU TP 2HL HDTY 2 STR NEMA LUG 90
UPC: 75114407908
Heavy Duty Copper Compression Inline 2-Hole Lug with 90 Degree Bend, #2 Stranded AWG CU, 9/16 Inch Bolt, 1-3/4 Hole Spacing, Tin Plated
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Grounding devices or assemblies |
|
Special Features |
90 Degree Bend, Tin Plated Copper |
Specifications
|
Conductor Material |
Copper |
|
Insulation |
None |
|
Connection |
Compression |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Conductor Size |
#2 STR AWG |