Alternate Catalog No. : HDL 2 NBTN-CHW
Catalog No. : HDL2NBTN-CHW
Description: CU TP 2HL NEMA HDTY No.2 FLEX W/HW
UPC: 75114417587
Tin Plated Copper 2-Hole NEMA Heavy Duty Lug with Shroud, Overall Length 6 inch, Pad 3 inch long x 53/64 inch wide x 1/4 inch thick. Two 9/16 inch Inline holes on 1-3/4 inch Center. Cable Size #2 Flex, Installing Die 50X. Stainless Steel Hardware Includes 2 each - 2 inch long 1/2-13 UNC-2A Bolts, 1/2 inch Belleville Washer, 1/2 inch Flat Washer and 1/2-13 Nut.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Shroud, includes Hardware |
Specifications
|
Connection |
Mechanical - Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
|
Wire Type |
Flex |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 6 in |
|
Wire Size |
#2 |