text.skipToContent text.skipToNavigation

Alternate Catalog No. : HDL 250 NTN

Catalog No. : HDL250NTN

Description:  CU TP 2HL HDUTY COMP NEMA LUG 250

UPC: 783786730575

Tin Plated Copper Heavy-Duty Two-Hole NEMA Lugs, Wire Size 250
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Grounding devices or assemblies

Specifications

Conductor Material

Copper

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Length

5-5/8 in