Alternate Catalog No. : HDL 1/0 NTNSPC
Catalog No. : HDL1/0NTNSPC
Description: COPPER COMP LUG 1/0 2 HOLE PAD
UPC: 783786730483
Tin Plated Copper Compression Lug, 1/0 Stranded, Copper, Installing Dies TU, 50, 5/8, 165. Length 5-1/4 inch. Pad 13/16 inch wide x 3 inch long x 15/64 inch thick. (2) 9/16 inch holes on 1-3/4 inch center. Barrel 1-1/2 inch long. Oxide Inhibitor. Yellow Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- Heavy-Wall Electrolytic-Grade Seamless Copper Tubing Enables User to Handle the Most Severe Heavy-Loading Applications.
- Generous Insided Chamfers to Ease Cable Insertion.
Descriptors
|
Category |
Wire connectors |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 5.250 inches. Pad width .819 inch. |
|
Wire Size |
1/0 STR AWG |
Documents/Support Tools
|
SDS |