Catalog No. : HDIHD3-3
Description:
UPC:
Descriptors
|
Category |
Cast device box |
Specifications
|
Material |
Aluminum Die Cast |
|
Color |
Silver |
|
Cable Entry |
Hubs |
|
Cubic Capacity |
24.8 cu in |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Red Dot |
|
Mounting method |
Other |
|
Shape |
Rectangular |
|
Construction type |
Device connection box (round/square) |
|
Equipped with |
None |
|
Mounting switching equipment |
Screwing |
|
Pipe locking |
N |
|
Pipe locking optional |
Y |
|
Inlet from the rear |
Y |
|
Material |
Aluminium |
|
Surface protection |
Other |
|
Cover model |
None |