text.skipToContent text.skipToNavigation

Alternate Catalog No. : HBB 30

Catalog No. : HBB30

Description:  STL CEIL BOX HGR BAR, 30 INCH STEEL

UPC: 785991115451

Ceiling Box Hanger Bar, Length 30 Inches, Pre-Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical Box Hardware and Accessories

Application

For use with ceiling boxes

Specifications

Material

Steel

Knockouts

0

Classifications

Brand Name

Steel City

Dimensions

Size

30 Inches

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here