text.skipToContent text.skipToNavigation

Catalog No. : HB1DP

Description:  DUPLEX RECEPTACLE HANDY BOX COVER

UPC: 34481150466

One-Gang Handy Box Duplex Receptacle Cover, Length 4.30 Inches, Width 2.38 Inches, Thickness 0.25 Inch, Color Gray, Material Non-Metallic
View More View Less
For more info visit:  electrification.us.abb.com
  • Corrosion resistant stainless screws are provided with each cover

Descriptors

Category

Electrical box covers

Special Features

Manufactured from a highly durable polycarbonate material for extra strength and durability.

Specifications

Material

Non-metallic

Color

Gray

Knockouts

0

Classifications

Brand Name

Carlon / Nutek

Standard

UL E11461
UL E11461

ETIM EC002656 Cover for box/housing for built-in mounting in the wall/ceiling

Length

109.22 mm

Width

60.452 mm

Depth

6.35 mm

Shape

Rectangular

Type of fastening

Cover for screw mounting

Model

Mounting cover

Material

Plastic

Colour

Other

With screws

N

Documents/Support Tools

Sales Drawing

Click here